IESNA:LM-63-2002
[TEST]P1449854
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( )
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]5/19/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]TWC150_T2_150W_3000K
[LUMINAIRE]Tapered Wall Cutoff Wall Mount Luminaire at, T2 distribution, 150W 3000K settings
[_LIFETIME_TM21_2021]>90000
[_LIFETIME PERCENTAGE] L70 (15000)
[_LIFETIME_TM21_2011]>90000
[_LIFETIME PERCENTAGE] L70 (15000)
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]22693
TILT=NONE
1 -1 1 181 25 1 1 1.3333 0.4167 0
1 1 150.5
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
6683.2 6725.8 6783.1 6828.2 6879.7 6922.3 6959.1 6995.2 7026.2 7064.6
7101.1 7144 7189.4 7229.5 7281.5 7333.7 7376.8 7420.9 7475.2 7524.1
7568.7 7619.7 7671.4 7724.6 7775.8 7817.9 7858.5 7909.2 7948.3 7996.8
8022.2 8059.1 8081.2 8105.7 8114.5 8109.5 8083.8 8056 8008.6 7951.6
7889.3 7820.2 7724.6 7602.3 7471.6 7328.6 7175.3 6990.2 6790.2 6576
6342.7 6087.2 5817.4 5525.5 5223.6 4903.3 4559.8 4171.1 3704.3 3179.2
2635.4 2123.3 1611.5 1099.8 713 468.6 360.7 327.2 304.2 281.6
259.4 238.6 222 205.5 189 172 157.8 147 140 134.3
126.9 118.4 108.2 89.4 70.7 50.8 35.4 24.2 13 1.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6683.2 6721.8 6772.2 6822.9 6864.8 6908.2 6941.7 6972.3 7003.8 7039.3
7066.8 7110.7 7151.6 7188.7 7233 7282.2 7324.1 7369 7405.6 7453.7
7488.3 7534.4 7573.3 7625.7 7670.1 7711.5 7753.9 7792.5 7828 7872.7
7913.5 7940 7971.8 7988.2 8006.3 8010.1 8006.8 7981.1 7947.1 7905.7
7848.2 7783.6 7704.4 7612.6 7498.4 7376.6 7234.3 7077.9 6902.1 6702.4
6475.4 6249.7 5989.9 5719.5 5427.9 5118.2 4790.8 4436 4048.8 3589.8
3061.4 2516.5 2005.8 1495.4 985 615.2 405.2 318 289.1 266.2
244.5 226 207.6 189.2 172.9 155.4 139.6 127.3 116.9 110.4
104.9 98 90.3 78.4 64.2 47.6 36 24.6 13.2 1.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6683.2 6724.3 6760.4 6801.5 6841.4 6875.9 6909.2 6927.6 6957.4 6975.5
7006.6 7026 7054.7 7085.5 7117.8 7148.3 7189.9 7218.2 7249.4 7284.2
7308.2 7344.5 7364.4 7390.4 7418.2 7448.2 7476.2 7514.8 7533.7 7561.9
7578.1 7609.6 7626 7652.7 7672.4 7692.6 7692.3 7704.7 7695.9 7675.2
7657 7619.2 7574.3 7512.8 7442.4 7368.2 7272.9 7177.3 7050.2 6911.7
6759.9 6587.6 6397.7 6179.5 5932.4 5669.8 5388.1 5077.6 4749.7 4396.9
4013.8 3591.6 3084.3 2556 2028.7 1501.4 974.1 595.4 377 294.9
265.5 243.8 222.1 200.4 178.7 158.4 135.1 117.4 102.8 92.3
84.1 77.6 71.7 65.4 55.4 41.6 30.3 20.8 11.2 1.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6683.2 6707.9 6741.5 6771.7 6803.5 6831 6854.7 6870.4 6882.7 6904.2
6913.7 6923.8 6940.7 6946.8 6959.9 6974.3 6985.6 7007.8 7025 7042.9
7053.7 7063.1 7073.9 7075.9 7082.5 7078.4 7075.2 7081 7069.1 7071.6
7065.1 7072.4 7068.3 7064.1 7063.3 7059.8 7047.4 7050.4 7055.5 7054
7057.2 7057.2 7053.2 7049.7 7043.1 7024.2 7000.5 6962.7 6925.6 6861.5
6794.9 6723.3 6643.4 6538.9 6417.6 6273.9 6119 5940.7 5724.3 5482.7
5202 4887.7 4517.4 4119.7 3705.8 3221 2682.1 2128.6 1574.8 1021
594.9 351.2 254.6 225.9 198.5 171 152.3 137.8 121.2 100.7
82 69.5 60.7 53 46 39.3 29.2 20 10.9 1.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6683.2 6695.6 6718.5 6741 6752.1 6766.2 6779.8 6785.6 6794.9 6792.7
6798.5 6790.2 6791.7 6789.1 6784.4 6771.7 6773 6770 6765.7 6754.8
6754.6 6736.7 6719.5 6699.9 6683.5 6658.5 6625.2 6599 6561.6 6519.5
6483.2 6440.3 6392.9 6347.8 6303.1 6259 6213.1 6168.4 6131.6 6091.8
6054.9 6020.4 5985.8 5957.8 5930.1 5905.6 5883.4 5869.3 5847.6 5832.5
5822.1 5809.5 5803.7 5789.4 5771.7 5758.3 5735.1 5700.3 5645.1 5583.3
5500.8 5412 5301.3 5171.2 5015.3 4834.2 4617.3 4350.5 4020.6 3650.3
3178.9 2557 1893 1228.4 563.7 312.7 263.5 217.3 171.1 155.1
154.9 144 123.3 102.1 70.2 41.3 26.6 18 9.4 2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6683.2 6690.3 6696.3 6698.1 6699.9 6702.4 6694.8 6693.1 6688 6675.6
6657.2 6647.7 6632.3 6610.8 6588.6 6561.6 6545 6522 6496.3 6464.5
6441.8 6418.4 6390.4 6350.5 6315.7 6259.5 6206 6156.3 6094.5 6035.5
5961.9 5890.5 5818.4 5737.2 5654.7 5575.2 5484.7 5395.1 5311.2 5221.4
5129.1 5045.1 4957 4874.1 4795.6 4720 4648.1 4571.9 4485.9 4395.4
4297.3 4196.6 4091.2 3968.1 3861.9 3753 3646.8 3544.4 3442.5 3341.9
3241.2 3147.9 3066.9 2994.6 2935.3 2894.7 2875.8 2865.4 2860.1 2851
2849 2863.9 2866.7 2799.3 2604.1 2354.4 2086.1 1817.5 1548.9 1181.6
892.9 624.4 406.2 239.4 178.7 118.6 58.5 32.1 21.3 11.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6683.2 6684.5 6678.4 6670.9 6657.5 6649.7 6621.4 6607.5 6587.6 6562.2
6537.4 6514 6475.9 6441.8 6409.8 6372.7 6336.7 6301.9 6271.6 6239.3
6215.6 6202.7 6188.6 6173.2 6150 6119.8 6068.8 6007.3 5922.8 5834.5
5724.5 5621.6 5520 5419.9 5331.3 5235 5137.4 5037.3 4937.4 4833.7
4729.8 4625.9 4524 4409.7 4292.5 4176.7 4066 3942.1 3824.9 3700.8
3580 3455.9 3327.5 3204.9 3083.6 2951.7 2822.3 2694.2 2561 2428.6
2291.2 2160.1 2037.7 1905.7 1776 1651.9 1529.2 1412.1 1293.9 1180.3
1069.6 962.5 865.7 769.6 677.7 591.1 504.6 418.5 346.4 281.5
223.3 174.6 132.6 96 73.4 50.9 28.5 16.3 7.4 2.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6683.2 6671.9 6655.5 6637.3 6617.9 6598.2 6566.2 6546.8 6530.1 6514.5
6523.1 6542.5 6562.4 6576 6584.6 6557.4 6509.7 6434.8 6332.1 6239.1
6160.1 6100.1 6040.8 5981.3 5928.1 5874.6 5801.7 5740.2 5667.5 5596.7
5523.8 5450.9 5370.4 5292 5210.5 5129.3 5048.1 4964.6 4881.9 4804.5
4727 4649.6 4560.3 4471 4383 4287.4 4193.8 4099.8 3997.4 3886.1
3765.1 3647.8 3547.7 3452.8 3336.6 3217.5 3107.8 2999.1 2885.6 2762.8
2637.2 2511.4 2393.5 2267.8 2150.9 2035.4 1920.2 1805 1693.8 1585.2
1481.1 1376 1272.8 1166.7 1063.7 967 870.8 780.1 670.7 584.9
499.1 413.4 347.1 284.4 223.1 168.6 117.6 79.6 41.6 4.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6683.2 6660.8 6636.6 6610.6 6587.4 6570 6576.5 6615.6 6667.3 6715.7
6713.5 6684.7 6591.7 6501.4 6431 6379.3 6339.7 6293 6257.7 6220.9
6175.8 6124.3 6073.1 6030 5981.8 5934.1 5876.1 5824.2 5773.5 5726.8
5672.1 5612.6 5562.1 5500.6 5448.6 5383.5 5327.3 5269.5 5216.1 5158.8
5102.6 5043.3 4976.5 4897.8 4842 4786.3 4730.6 4669 4596.1 4524.2
4468 4407.2 4332.8 4252.4 4168.6 4076.6 4000.1 3912.1 3828.4 3737.3
3644 3548.9 3459.6 3375.9 3287.1 3196.1 3098.2 3002.1 2888.9 2777.1
2670.2 2549.4 2356.5 2175.2 2055.3 1954.7 1844.1 1734.3 1633 1525.3
1419.7 1319 1209.8 1101.4 951.8 766.4 613.3 460.2 307.1 154
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6683.2 6652.4 6627.2 6592.7 6585.1 6617.1 6695.6 6757.1 6763.7 6711.5
6602.8 6524.8 6485.5 6450.2 6420.4 6395.4 6368.2 6339.7 6304.1 6277.9
6245.6 6210.6 6179.8 6148.3 6119.3 6087.7 6048.6 6017.4 5990.6 5956.3
5926.6 5900.1 5871.8 5845.4 5819.9 5789.1 5770.9 5736.9 5700.3 5654.2
5622.1 5611.8 5594.1 5557.8 5517.5 5475.4 5462.5 5443.3 5415.8 5381
5342.7 5294 5250.9 5210.8 5163.1 5109.1 5046.6 4982.5 4917.2 4851.4
4785.3 4719 4628.4 4529.8 4417.8 4303.3 4149.7 3902.8 3596.8 3359.5
3210.2 3065.4 2906.5 2741.8 2586.5 2439.6 2296.6 2163.4 2035 1911.8
1752.3 1585.2 1414.7 1284.7 1167 932.4 697.8 463.2 228.6 1.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6683.2 6645.9 6615.4 6583.6 6611.3 6697.8 6771.7 6781.6 6695.1 6594.4
6548.3 6514.7 6490.5 6473.6 6462.3 6433 6414.6 6398.7 6382.8 6357.1
6331.4 6317.5 6301.9 6276.1 6261.3 6254.7 6242.6 6227.5 6223.4 6220.4
6208.3 6207.3 6200.7 6204.8 6203 6196.9 6169.5 6166.9 6168.9 6182.3
6197.2 6191.4 6188.9 6188.1 6192.1 6191.9 6177 6143.5 6104.1 6059.7
6008.3 5952.5 5899.6 5838.8 5773.2 5701.8 5623.9 5538.2 5439.5 5323
5193.4 5037 4802.2 4567.6 4328 3921.5 3626.1 3452.8 3308.1 3165.6
3028.6 2902.5 2769.8 2629.3 2471.7 2306.6 2107.7 1878.6 1671.5 1479.7
1330.9 1178 839.7 501.3 169.1 97.3 26.8 13.1 4.5 1.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6683.2 6639.6 6600 6580.8 6643.1 6743 6790.4 6752.1 6633.8 6569
6540.2 6515.7 6511 6496.3 6480.4 6464.5 6453.2 6442.3 6424.4 6406.3
6402.7 6397.2 6390.4 6391.1 6385.3 6382.1 6390.4 6387.9 6393.2 6407.3
6410.1 6436.8 6446.9 6452.7 6451.9 6453.2 6478.9 6512 6535.7 6546.3
6551.6 6560.9 6570 6579.8 6565.7 6538.9 6499.1 6458.2 6412.8 6358.9
6301.1 6236.8 6173.5 6087.7 5996.2 5891.5 5772 5635.3 5482.4 5318.2
5137.9 4811.8 4485.9 4160 3828.1 3650.6 3516.6 3382.5 3226.6 3057.1
2880.1 2679.5 2475.7 2280.9 2075.9 1873.8 1656.9 1436.3 1235.3 1018
735.3 452.5 175.8 128.6 81.4 34.7 21.2 10.2 3.8 0.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6683.2 6639.1 6603.5 6588.6 6641.6 6748 6791.7 6739.2 6621.2 6569
6538.2 6518.3 6512.5 6502.9 6486 6469.6 6464.3 6451.7 6434 6427.5
6422.4 6415.6 6414.1 6420.7 6420.7 6423.2 6427.5 6432 6444.6 6457
6470.8 6492.8 6511 6515.7 6511.7 6535.4 6566.9 6607.3 6632.5 6636.6
6642.9 6653.5 6666.1 6664.5 6642.4 6613.6 6572 6533.9 6476.9 6423.4
6363.2 6294 6221.7 6121.8 6019.9 5904.9 5769.7 5626.7 5455.7 5279.1
5006.2 4733.3 4459.7 4034.9 3785 3639.7 3504 3352.7 3177.2 2981.2
2786.5 2566 2366.1 2179.3 1971.3 1759.5 1520.7 1292.8 1073.7 808
542.4 278.8 91.2 72 52.7 33.5 19.9 9.8 3.8 0.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6683.2 6644.4 6601.2 6577.8 6620.7 6716.8 6789.9 6758.9 6643.6 6569.7
6536.4 6511.5 6494.6 6486.5 6459.5 6444.1 6435.5 6421.2 6398 6386.6
6369.2 6359.9 6353.3 6346.5 6344 6341.5 6332.1 6334.7 6334.7 6337.4
6347.5 6351.3 6369.2 6371.7 6367.4 6360.9 6366.2 6392.4 6419.6 6437.6
6434 6431.8 6452.9 6457 6456 6434.3 6397.5 6353.3 6310.2 6256.7
6208.3 6151 6085 6012.8 5937.7 5838 5730.3 5604 5462.7 5310.4
5142.7 4856.4 4570.4 4283.4 3891.4 3658.6 3504 3378.9 3246.5 3093.4
2940.6 2763 2577.6 2378.6 2173.4 1966.2 1766.4 1559.3 1373 1178.9
969.6 638.1 308.2 217.3 126.5 36.5 23 10.6 4 0.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6683.2 6639.8 6605.8 6579.3 6586.1 6660.8 6732.4 6765.9 6722.1 6607
6535.2 6501.1 6465.8 6445.9 6429.7 6408 6376.8 6357.6 6331.1 6312.7
6281.9 6255.5 6234 6217.4 6187.1 6174.7 6155.1 6143 6123 6100.8
6086.7 6081.4 6064.8 6060.5 6053.7 6042.8 6021.4 5992.1 5985.6 5981.3
5971.2 5961.4 5946 5945.2 5945 5938.4 5928.6 5907.7 5879.9 5842.3
5799.7 5739.7 5689.2 5627.4 5567.4 5499.6 5433 5350.5 5274.1 5179.8
5081.9 4960.8 4802.4 4644 4482.4 4169.4 3790.8 3525.2 3350.9 3182.7
3024.8 2878.5 2755.2 2639.7 2521.2 2398 2261.5 2089.1 1879.7 1655.1
1449.9 1305.4 1191.2 836.5 481.8 127.6 70.8 14 4 1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6683.2 6649.9 6628.7 6588.9 6564.9 6576.5 6631 6697.3 6736.7 6725.6
6644.4 6548.5 6479.9 6440.1 6398.7 6361.1 6333.9 6295.6 6257 6215.1
6188.6 6154.1 6112.7 6072.1 6032 5998.7 5960.9 5923 5880.9 5846.1
5806.8 5769.7 5728.3 5680.2 5649.6 5604.2 5567.2 5530.6 5491.5 5442.6
5387.8 5345.2 5307.6 5278.9 5247.3 5191.1 5142.2 5098.3 5059.4 5011.8
4960.3 4901.3 4847.3 4805 4762.8 4720.7 4664.2 4602.2 4543.9 4488.4
4414.5 4337.9 4256.9 4156.8 4059.4 3947.2 3833.2 3701.3 3537.3 3289.4
3064.4 2928.7 2814 2678.3 2545.9 2411.6 2278.1 2140 1991.6 1848.3
1696.4 1531.1 1376.2 1203.7 1071.5 946.5 592.2 242.1 119.9 1.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6683.2 6657.5 6640.1 6617.9 6588.6 6560.9 6544.7 6551.1 6576.8 6623.9
6656.2 6661.5 6632.3 6559.9 6466.1 6384.8 6322.5 6278.2 6226.5 6179.3
6133.6 6088.7 6033.5 5966.9 5911.4 5863.3 5801.5 5737.7 5672.6 5619.1
5553.3 5495.5 5428.4 5364.4 5299.6 5238 5171.9 5105.9 5036.2 4963.1
4896.3 4831.4 4766.6 4701.6 4616.8 4525.3 4435.2 4348.7 4280.9 4198.1
4112.6 4029.4 3948.2 3875 3788.3 3696.5 3590.3 3488.1 3381.5 3281.8
3180.2 3082.6 2978.4 2868.5 2767.8 2663.1 2554.2 2445.5 2334.1 2218.1
2107.4 1995.3 1887 1769.4 1599.1 1459.7 1357.1 1258.3 1154.9 1058.2
967.3 874.1 782 686.8 582.4 478.1 374 279 185.6 92.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6683.2 6666.1 6656.5 6636 6618.6 6600 6576.5 6552.3 6525.1 6492
6471.6 6452.7 6441.8 6448.9 6465.3 6463.8 6469.1 6443.1 6398 6334.7
6249.7 6154.1 6059.2 5978.8 5907.7 5837.5 5770.4 5699.3 5637.3 5568.4
5489.2 5405.7 5329.6 5240 5162.4 5077.4 4988.3 4896 4810.3 4724.5
4638.8 4533.1 4430.2 4322.2 4218.3 4113.9 4010 3907.1 3801.4 3694.5
3584 3471.8 3349.2 3224.6 3100 2988.8 2870.7 2745.4 2620 2498.9
2378.9 2259.7 2135.9 2006.7 1878.3 1750.4 1626.8 1506.1 1386.9 1270.7
1158.6 1055.4 959.4 860.3 769.9 683.1 607.6 532.1 456.9 393.6
323.1 262.3 213.4 167.3 127.8 93.1 67.4 41.6 16 2.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6683.2 6685.5 6679.7 6670.4 6666.1 6651.9 6636 6623.9 6608.3 6581.8
6561.9 6537.9 6502.6 6470.1 6443.6 6415.6 6370 6335.7 6293 6259.7
6210.6 6171.5 6129.1 6093.3 6056.2 6035 6014.8 5985.6 5956.6 5915.7
5850.1 5776.2 5684.4 5573.2 5454.4 5333.6 5210.8 5105.9 4994.6 4889.2
4778.5 4675.8 4568.6 4455.1 4341.6 4226.9 4111.6 3989.8 3874 3747.2
3621.6 3501 3376.2 3252.1 3122.4 2991 2857.9 2724.2 2590.5 2459.6
2331.9 2204.9 2077.8 1947 1815.4 1692.9 1572.2 1451.6 1322.8 1198.2
1077.9 958.8 848.5 743.3 649.6 558 474.8 405.8 348.1 299.1
249.1 203 157 111 79.6 55.3 35.7 24.3 13 1.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6683.2 6696.1 6707.4 6705.7 6720 6716.8 6715.7 6716.8 6718.3 6703.4
6698.1 6679.2 6670.4 6654 6640.1 6619.2 6600 6577.8 6566.7 6546
6523.6 6506.9 6475.9 6445.4 6403.3 6358.1 6315.7 6259.2 6201.2 6140.4
6073.1 6002 5937.7 5864.5 5791.9 5716 5640.6 5565.4 5493.8 5418.9
5338.4 5259.5 5181 5105.9 5021.9 4938.1 4862 4780.8 4706.9 4629.7
4549.7 4477.3 4402.2 4334.1 4274.8 4218.6 4174.9 4145.7 4109.6 4080.3
4043.8 4008.5 3993.6 3977.4 3969.9 3952.7 3942.6 3935.3 3891.2 3794.8
3626.9 3382.7 3154.2 2968.3 2671.2 2328.7 1851.9 1370.4 889 496.8
268.5 218.1 170.1 122.1 118 102.6 75.8 45 29.9 15.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6683.2 6702.9 6722.8 6741.5 6761.7 6783.6 6799 6810.1 6818.4 6821.2
6828 6824.7 6824.5 6823.7 6824.5 6831 6836.3 6833.8 6833.8 6829.8
6827.2 6828 6813.9 6804.5 6785.1 6764.4 6741.5 6725.1 6688.8 6663
6626.7 6596.7 6569.2 6530.1 6496.8 6462.8 6442.9 6405.5 6387.4 6360.1
6335.2 6306.7 6291.8 6282.7 6278.2 6272.4 6261.5 6249.9 6243.9 6234.5
6221.2 6206 6188.6 6158.6 6114.2 6061.8 5982.3 5905.4 5811.1 5700.1
5575.5 5422.6 5253.4 5039.5 4800.2 4514.2 4177.2 3794.8 3323.7 2776.1
2143.1 1507.6 872.1 476.8 283 241.4 202.6 163.7 149.6 142.7
130.4 106.4 84.3 61 42.7 33.2 26.1 17.4 8.7 1.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6683.2 6711.7 6744.8 6782.3 6811.6 6841.1 6863.3 6887.3 6903.4 6920.5
6939.5 6947.5 6965.7 6982.8 6999.5 7023.5 7042.4 7066.3 7091.3 7113.2
7118.8 7135.9 7147.3 7161.7 7173.5 7178.6 7186.9 7192.9 7197.2 7206.3
7219.7 7226 7220.9 7235.3 7228.5 7238.6 7243.6 7254.2 7254.5 7257
7251.2 7258.8 7242.9 7230.3 7201.3 7165.5 7117.5 7058.3 6984.9 6914.5
6828.2 6729.1 6600.2 6463.8 6300.6 6120.5 5920 5679.6 5422.4 5121.7
4794.1 4435.7 4042.5 3614.5 3141.6 2607.2 2067.8 1528.3 988.9 594.4
362.8 270.2 240.6 217.4 194.4 171.3 146.8 125.9 106.3 88.7
75.5 66.9 59.6 53.1 46.9 38.8 26.7 16.5 6.4 1.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6683.2 6722.3 6764.4 6800.7 6846.4 6881.5 6912.2 6942 6972 6997.7
7021.4 7049.9 7080.5 7119.3 7153.3 7192.9 7229.8 7260.5 7294.6 7329.4
7365.5 7403 7432 7459.3 7501.1 7529.9 7567.2 7601.5 7630.8 7649.5
7689.6 7715.5 7740 7763.5 7769.8 7791.7 7800 7788.7 7782.4 7758.4
7721.8 7668.9 7613.4 7543.3 7464.3 7374.3 7267.8 7134.9 6997.7 6833.3
6654 6455.2 6235.5 6007.8 5742.2 5458.7 5154.3 4830.2 4478.6 4110.6
3686.4 3206.7 2661.9 2136.4 1611.1 1085.8 684.8 424 311.8 275.3
251.8 231.9 211.1 190.3 174 154.8 134 116.5 104.1 94.7
87.5 81.5 75 67.4 54.3 42.6 27.7 19.1 10.4 1.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6683.2 6727.1 6771 6819.9 6865.6 6906.9 6945.5 6987.1 7019.7 7046.9
7077.2 7119 7167 7208.1 7260.3 7299.4 7346.5 7381.9 7432.8 7477.9
7520.8 7561.9 7617.4 7664.1 7710.2 7763.7 7801.5 7834.6 7881.7 7926.4
7961.2 7991 8016.9 8034.6 8043.7 8045.4 8034.6 8011.1 7977.6 7920.8
7858.8 7795.2 7704.9 7612.4 7493.1 7351.3 7201 7038.6 6848.4 6632.3
6409.8 6174.5 5909.9 5624.2 5330.6 5017.1 4673.6 4313.1 3891.9 3396.3
2859.9 2296.3 1782.1 1268.6 841.8 529.9 374.2 318.1 293.1 271.2
249.7 231.1 212.5 193.9 177.8 160.8 145.3 133.5 124.8 118.5
112.5 104.9 96.3 82.3 66.9 49.5 35.7 24.3 13 1.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6683.2 6725.8 6783.1 6828.2 6879.7 6922.3 6959.1 6995.2 7026.2 7064.6
7101.1 7144 7189.4 7229.5 7281.5 7333.7 7376.8 7420.9 7475.2 7524.1
7568.7 7619.7 7671.4 7724.6 7775.8 7817.9 7858.5 7909.2 7948.3 7996.8
8022.2 8059.1 8081.2 8105.7 8114.5 8109.5 8083.8 8056 8008.6 7951.6
7889.3 7820.2 7724.6 7602.3 7471.6 7328.6 7175.3 6990.2 6790.2 6576
6342.7 6087.2 5817.4 5525.5 5223.6 4903.3 4559.8 4171.1 3704.3 3179.2
2635.4 2123.3 1611.5 1099.8 713 468.6 360.7 327.2 304.2 281.6
259.4 238.6 222 205.5 189 172 157.8 147 140 134.3
126.9 118.4 108.2 89.4 70.7 50.8 35.4 24.2 13 1.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
